IESNA:LM-63-2002
[TEST]P952523
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-835-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25506
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3771.7 4184.7 4549.4 4815.8 4867.4 4577.7 4239.7 4036.5 4008.2 4181.4
4524.4 4944 5405.3 6083.1 6664.2 7045.6 7471.9 7986.4 8590.9 9157.1
9638.3 9968 9893.1 9655 8953.9 7470.2 5593.5 3758.4 2151.5 1205.6
806 549.5 238.1 123.2 43.3 0 0
3771.7 4161.4 4534.4 4797.5 4857.5 4579.4 4241.3 4028.2 3993.2 4158.1
4487.8 4892.4 5342 5936.5 6582.6 6934 7362 7843.2 8456 9000.5
9478.4 9826.5 9766.5 9511.8 8903.9 7513.5 5743.4 3878.3 2189.8 1192.3
807.6 567.8 239.8 139.9 51.6 8.3 0
3771.7 4164.7 4521.1 4804.2 4900.8 4687.6 4346.2 4098.1 4029.8 4138.1
4422.8 4767.5 5217.1 5718.4 6362.8 6740.8 7105.5 7540.1 8108 8625.9
9135.4 9423.5 9411.8 9068.8 8634.2 7511.8 5934.9 4008.2 2371.3 1432.1
985.8 724.4 477.9 304.7 188.2 73.3 0
3771.7 4124.8 4476.1 4759.2 4917.4 4817.5 4512.8 4234.7 4098.1 4141.4
4339.6 4642.6 4980.7 5357 5913.2 6402.8 6787.4 7197.1 7675 8231.2
8714.1 9137.1 9391.9 9373.5 9338.6 9411.8 8752.4 7180.4 4484.4 2128.2
1342.2 1037.4 744.4 481.2 236.5 58.3 0
3771.7 4096.4 4417.8 4712.6 4917.4 4987.3 4790.8 4526.1 4306.3 4229.7
4321.3 4536.1 4810.8 5132.2 5451.9 5948.2 6524.3 6922.3 7433.6 7963.1
8532.6 9013.9 9383.5 9668.3 9788.2 10004.7 10294.4 9431.8 7270.4 4063.1
1583.6 732.7 494.6 311.4 156.5 20 0
3771.7 4066.5 4344.6 4631 4865.8 5035.6 5068.9 4917.4 4727.6 4569.4
4536.1 4629.3 4837.5 5062.3 5360.4 5666.8 6193 6885.7 7368.6 7758.3
8264.5 8879 9525.1 10101.2 10665.8 11308.5 12455.9 13661.5 13328.4 11413.4
7989.7 3898.3 1240.6 434.6 154.9 18.3 0
3771.7 4008.2 4246.3 4496.1 4734.2 4947.4 5138.9 5255.4 5268.8 5235.5
5212.1 5260.4 5375.3 5548.5 5776.7 6081.4 6466.1 6969 7601.7 8274.5
8935.6 9709.9 10635.8 11638.2 12783.9 13824.7 15068.6 17135.1 20500.6 21679.5
18682.1 12359.3 6407.8 3027.4 1054.1 124.9 0
3771.7 3999.9 4211.3 4431.2 4669.3 4877.4 5093.9 5285.4 5410.3 5480.2
5556.8 5678.4 5838.3 6041.4 6327.8 6679.2 7083.9 7588.4 8176.2 8870.6
9645 10465.9 11396.8 12497.5 13603.2 14722.2 15936.2 17599.7 20668.7 23319.8
21622.9 15146.9 8114.6 3545.3 1074.1 104.9 0
3771.7 3958.2 4134.7 4329.6 4521.1 4730.9 4942.4 5162.2 5388.7 5621.8
5838.3 6083.1 6396.1 6784.1 7322 7891.5 8515.9 9157.1 9871.4 10680.7
11483.4 12282.7 13097 13989.5 14955.4 15899.5 16858.7 18007.7 19721.2 21254.9
20335.7 16464.1 10326 4332.9 917.5 83.3 0
3771.7 3885 4008.2 4136.4 4274.6 4421.2 4579.4 4754.2 4952.4 5190.5
5495.2 5849.9 6251.2 6785.8 7493.5 8299.5 9127.1 10026.3 11012.1 12042.9
13090.3 14049.5 14957 15813 16565.6 17290 18132.6 19066.8 20217.5 20199.2
17911.1 13831.3 7766.6 2279.7 343 48.3 0
3771.7 3810 3861.7 3914.9 3969.9 4039.8 4121.4 4211.3 4314.6 4456.1
4642.6 4859.1 5130.6 5523.5 6073.1 6750.8 7525.1 8331.1 9145.4 9914.7
10617.5 11311.9 12002.9 12669 13260.2 13786.4 14320.9 14922.1 15360 14382.5
11751.5 8113 3213.9 659.4 181.5 59.9 0
3771.7 3775.1 3780.1 3795 3815 3831.7 3860 3888.3 3919.9 3966.6
4033.2 4103.1 4181.4 4322.9 4537.7 4789.2 5150.5 5586.8 6128 6709.2
7297 7878.2 8467.7 9018.8 9506.8 9941.4 10309.4 10674.1 10720.7 9543.4
7628.4 5272.1 2111.5 421.3 108.2 33.3 0
3771.7 3730.1 3705.1 3668.5 3628.5 3586.9 3531.9 3478.7 3402.1 3305.5
3202.2 3055.7 2922.5 2835.9 2815.9 2857.5 3030.7 3338.8 3731.8 4134.7
4492.8 4777.5 5027.3 5247.1 5410.3 5490.2 5408.6 5035.6 4251.3 3059
1875 980.8 373 98.2 21.6 0 0
3771.7 3656.8 3518.6 3363.8 3188.9 2969.1 2731 2464.5 2194.8 1958.3
1766.8 1611.9 1490.4 1403.8 1343.8 1285.6 1240.6 1228.9 1282.2 1428.8
1601.9 1715.2 1721.8 1623.6 1460.4 1237.3 1004.1 759.3 531.2 323.1
189.8 111.6 59.9 20 5 0 0
3771.7 3566.9 3320.5 3034 2684.3 2323 1986.6 1723.5 1525.3 1357.2
1202.3 1059.1 952.5 902.6 877.6 844.3 819.3 796 766 739.4
719.4 686.1 636.1 569.5 494.6 418 346.4 291.4 244.8 199.8
149.9 96.6 45 11.7 3.3 0 0
3771.7 3462 3100.6 2667.7 2229.7 1840.1 1577 1383.8 1205.6 1057.4
964.2 909.2 862.6 821 781 742.7 704.4 657.8 606.1 561.2
529.5 497.9 467.9 426.3 389.7 344.7 306.4 266.4 221.5 173.2
114.9 68.3 31.6 11.7 3.3 0 0
3771.7 3405.4 2939.1 2396.3 1903.3 1585.3 1368.8 1179 1047.4 984.1
932.5 875.9 819.3 767.7 721 676.1 622.8 566.2 511.2 466.3
429.6 393 369.7 348 319.7 286.4 249.8 209.8 161.5 114.9
81.6 48.3 21.6 5 0 0 0
3771.7 3323.8 2759.3 2148.1 1696.9 1428.8 1220.6 1089.1 1024.1 972.5
920.9 855.9 792.6 731 669.4 607.8 546.2 489.6 444.6 409.6
383 359.7 336.4 304.7 273.1 243.1 208.2 171.5 138.2 109.9
81.6 53.3 18.3 0 0 0 0
3771.7 3273.8 2632.7 1991.6 1596.9 1345.5 1159 1079.1 1030.8 977.5
920.9 855.9 786 712.7 641.1 571.2 509.6 462.9 429.6 396.3
366.3 334.7 308.1 281.4 254.8 223.1 188.2 153.2 126.6 99.9
71.6 43.3 10 0 0 0 0
3771.7 3228.9 2536.1 1903.3 1557 1310.5 1149 1092.4 1037.4 982.5
927.5 864.3 796 722.7 649.4 584.5 531.2 479.6 434.6 393
358 319.7 289.7 261.4 229.8 189.8 151.5 126.6 103.2 76.6
51.6 25 5 0 0 0 0
3771.7 3230.5 2512.8 1880 1527 1288.9 1152.3 1105.7 1060.7 1005.8
949.2 889.2 827.6 759.3 687.7 619.5 561.2 507.9 462.9 419.6
374.7 328 289.7 254.8 216.5 173.2 131.6 109.9 88.3 66.6
43.3 20 3.3 0 0 0 0
3771.7 3267.2 2547.8 1903.3 1545.3 1300.5 1157.3 1110.7 1067.4 1012.5
957.5 899.2 835.9 769.3 699.4 629.5 566.2 512.9 476.3 436.3
381.3 334.7 293.1 256.4 213.1 171.5 131.6 109.9 86.6 64.9
43.3 20 5 0 0 0 0
